text.skipToContent text.skipToNavigation

Splice Tray, Mass Fusion Splices or Heat-shrink Fusion Splices

Corning splice trays use proven designs and fiber organization technology to provide optimum physical protection for fusion and mechanical splicing methods. The trays are engineered for use with indoor or outdoor splice hardware with both loose tube and tight-buffered optical cable designs. The metal-tray series consists of a rugged aluminum base and cover with crimpable metal tabs for buffer tube strain-relief. Additional strain-relief points are available for securing buffer tubes or pigtails to the trays using cable ties. The black powder coating allows easy fiber identification and additional protection. Designed for use with Corning interconnection hardware and splice closures, these splice trays are an integral part of a complete splicing system. Many of our fiber optic hardware products are highly configurable. If you don’t see what you are looking for here, please review the ordering matrix contained in the family spec sheet found on the right, or contact Customer Care at 1-800-743-2675.
Splice Tray Category

Products

Product Number Product Name
M67-076 Splice Tray, mass fusion splices or heat-shrink fusion splices, 0.4-in, six mass fusion splices or 12 heat-shrink fusion splices
M67-110 Splice Tray, mass fusion splices or heat-shrink fusion splices, 0.4-in, six mass fusion splices or 12 heat-shrink fusion splices