CCACGE-G1002-A002-00
Everon® Copper Datacom Class Short Connection Patch Cord, 2xRJ45, U/UTP LSZH™ AWG 26 gray, 0.2 m
General Specifications
| Product Number | CCACGE-G1002-A002-00 |
| Cable Assembly Type | Patch Cords |
| Environment | Indoor |
| Cable Type | U/UTP |
| Halogen-free | Yes |
| Brand | Everon® |
| Third Party Certificate | Yes (www.corning.com/emea/en/certificates) |
Standards
| Flame Retardance | Flame retardant according to IEC 60332-1-2 (single cable) |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Compliant with PoE / PoE++ IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt |
| Halogen content test | Low smoke according to IEC 61034 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Cable Design
| Twisting | 2 cores to a pair |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Gray |
| Outer Diameter | 6 mm |
Mechanical Specifications
| Fire Load | 0.58 MJ/m |
| Min. Bend Radius Installation | 48 mm |
Specifications - Connector A
| Connector Type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Specifications - Connector B
| Connector Type | RJ45 - 8/8 |
| Durability Cycles | 750 N/A |
| Connector Material | Pin gold plated 50µ inch |
Electrical Specifications
| Coupling Attenuation | Type III acc. IEC 61156-6 |
| Mutual capacity | 1600 pF/km |
| Max. loop resistance | 150 Ω/km |
| DC resistance unbalance | 4 % |
| Insulation Resistance | 500 MΩ*km |
| Impedance Zo at 1-100 MHz | 100 Ω ± 5% at 100 MHz |
| Surface transfer impedance | 100 N/A |
Dimensions
| Length | 0.2 m |
| Weight | 0.02 kg |
Ordering Information
| Packaging Method | Corn Starch Bag |
| Shipping Weight | 0.02 kg |
| Units per Delivery | 1/1 |
Application-neutral due to using all four pairs of RJ45 connectors
Outstanding transmission characteristics according to 10GBase-T
Additional latch protection
Category 6A
Certified by a vendor-independent and impartial test lab (GHMT AG)
Supports Power over Ethernet (PoE / PoE+/ PoE++). IEEE 802.3bt-2018 performance (4PPoE) Ready for new applications powered on 4 pairs up to 90W