Everon® Copper Datacom Class Short Connection Patch Cord, 2xRJ45, U/UTP LSZH™ AWG 26
The application-neutral Everon® Copper Datacom short connection patch cords are unscreened (U/UTP). They are assembled with unshielded RJ45 connectors on each end. The zero halogen patch cords (LSZH) are non-corrosive according to IEC 60754-2 (FRNC) , low smoke according to IEC 61034 and flame retardant according to IEC 60332-1. Everon Copper Datacom CCACGE patch cords provide additional latch protection. They are available in various lengths and colors.
Lengths
Outer Jacket Color
Gray
Products
| Product Number | Product Name | |
|---|---|---|
| CCACGE-G1002-A002-00 | Everon® Copper Datacom Class Short Connection Patch Cord, 2xRJ45, U/UTP LSZH™ AWG 26, gray, 0.2 m | |
| CCACGE-G1002-A003-00 | Everon® Copper Datacom Class Short Connection Patch Cord, 2xRJ45, U/UTP LSZH™ AWG 26, gray, 0.3 m |