CCABGB-F1086-A200-C0
Everon® Copper Datacom Consolidation Point Patch Cord Class EA 4 pairs, AWG26/7, with RJ45 plug to KS500S Jack, Gray, 20 m
General Specifications
| Product Number | CCABGB-F1086-A200-C0 |
| Area/Range of Application | 10GBase-T |
| Cable Assembly Type | Preconnectorized Cable |
| Environment | Indoor |
| Category | 6A |
| Halogen-free | Yes |
| Brand | Everon® |
| Number Of Cores | 4 |
Standards
| Reaction to Fire | Eca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor Insulation | Halogen Free PE |
| Conductor | 26/7 AWG |
| Pair screen | Yes |
| Overall screen | Yes |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Gray |
| Outer Diameter | 5.9 mm |
Mechanical Specifications
| Fire Load | 0.43 MJ/m |
| Min. Bend Radius Installation | 45 mm |
| Maximum Tensile Strength | 90 N |
| Min. Bend Radius Operation | 20 mm |
Specifications - Connector A
| Connector Type | KS500S RJ45 |
| Connector Material | Die-Cast |
Specifications - Connector B
| Connector Type | RJ45 Plug |
| Connector Material | Plastic |
Dimensions
| Length | 20 m |
| Weight | 0.4 kg |
Ordering Information
| Packaging Method | Cardboard box |
| Units per Delivery | 1/1 |
| Length Range | 2 m to 50 m |
Factory terminated and tested Plug & Play™ consolidation point
Quick tool-free installation in LAN and Data Centers
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Low diameter, bend radius and fire load
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5