

MCAAGB-F1048-A050-V0
Everon® Copper Datacom Consolidation Point Patch Cord Class E S/FTP AWG26/7, V250S-RJ45 gray, 5 m
General Specifications
Product Number | MCAAGB-F1048-A050-V0 |
EAN Code | 4099802352994 |
Area/Range of Application | 10GBase-T |
Cable Assembly Type | Preconnectorized Cable |
Environment | Indoor |
Category | 6 |
Halogen-free | Yes |
Brand | Everon® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Operation | 0 °C to 50 °C (32 °F to 122 °F ) |
Cable Design
Conductor Insulation | Halogen Free PE |
Twisting | 2 cores to a pair |
Pair screen | Al-laminated foil around each pair |
Overall screen | Copper braid, tinned |
Mechanical Specifications
Fire Load | 430 MJ/m |
Min. Bend Radius Installation | 47.2 mm |
Maximum Tensile Strength | 86 N |
Min. Bend Radius Operation | 17.7 mm |
Specifications - Connector A
Connector Type | V250S |
Connector Material | Metal |
Specifications - Connector B
Connector Type | RJ45 - 8/8 |
Durability Cycles | 750 N/A |
Connector Material | Metal |
Dimensions
Length | 5 m |
Ordering Information
Packaging Method | Bag |
Length Range | 5 m to 40 m |
Factory terminated and tested Plug & Play™ consolidation point
Quick tool-free installation in LAN and Data Centers
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Low diameter, bend radius and fire load
Class EA compliant ISO/IEC 11801, EN 50173 Series and IEC 60603-7-5