Low-Profile Wall Plate
Low-profile wall plate and shuttered SC patch cords system is designed for intuitive installation from fiber wall plate to optical network terminal (ONT) in FTTH deployment use. The low profile and aesthetic nature of the low-profile wall plate makes it an ideal, clean look for virtually any wall surface placement inside of an apartment or a single-family home.
Adapter Type
Fiber Count
Das könnte Sie auch interessieren
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| 80611488745 | Low-Profile Wall Plate with SC APC simplex shuttered adapter | |
| 80611624158 | Low-Profile Wall Plate with SC UPC simplex shuttered adapter | |
| CLR-WPT-02-LCASH | Low-Profile Wall Plate with LC APC duplex shuttered adapter | |
| CLR-WPT-02-LCASH-CS | Low-Profile Wall Plate with LC APC duplex shuttered adapter (with Command Strip) | |
| CLR-WPT-02-LCUSH | Low-Profile Wall Plate with LC UPC duplex shuttered adapter | |
| CLR-WPT-02-LCUSH-CS | Low-Profile Wall Plate with LC UPC duplex shuttered adapter (with Command Strip) |