ECO-SPLKIT-CR
Eco Splice Cassette Kit Splice organizer for ECO panel - universal splice trays with holders for crimp splices
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | ECO-SPLKIT-CR |
| Fiber Category | Multimode / Single-mode |
| Splice option | Yes |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
| Temperature Range, Operation | -20 °C bis 60 °C (-4 °F bis 140 °F ) |
Design
| Fiber Count | 24 |
| Number of Splice Protectors | 0 |
Dimensions
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 2 x Standard Splice cassettes, 1 x cover, 2 x holder for crimp, protector tube, tie |
| Units per Delivery | 1/1 |