text.skipToContent text.skipToNavigation

EDGE-BLNK-PRH

EDGE™ Port Replication Housing Accessory  Blank Panel, holds up to 8 EDGE modules

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Color Black
Design - Adapter
Housing Color Black
Dimensions
Height 376 mm
Width 439.4 mm
Weight 0.2 kg
Ordering Information
Package Contents Blank Panel for Port Replication Housing
Packaging Method Cardboard box
Shipping Weight 1.2 kg
Units per Delivery 1/1
Shipping Height 794 mm
Shipping Width 130.2 mm
Shipping Depth 4826 mm