80611487796
Clear Track Fiber Pathway Accessory ILU Cover
Vous pourriez également être intéressé par
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | 10 °C - 40 °C (50 °F - 104 °F ) |
| Temperature Range, Operation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Storage | -5 °C - 50 °C (23 °F - 122 °F ) |
Ordering Information
| Units per Delivery | 305/1 |
Listed OFC-LS and CSA OFC FT4-ST1; IEC 60332-3, IEC 61034 and IEC 60754-2
Meets burn test criteria
Proprietary, clear adhesive backing
Attenuator incorporated inside standard SC adapter housings
Compatible with standard distribution panels