
ADP-FC00-MMXTH-NLS
Fiber Optic Adapters Threaded Mount, Metal Sleeve, (OM1/OM2/OM3/OM4/OM4+/OS2)
General Specifications
Product Number | ADP-FC00-MMXTH-NLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Metal |
Housing Material | Metal |
Adapter Style | Standard |
Adapter Type | FC |
Insert | Metal |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |