
ADP-MTP0-CNAFL-CLS
Fiber Optic Adapters 50 µm multimode (OM3), aqua, flanged
General Specifications
Product Number | ADP-MTP0-CNAFL-CLS |
EAN Code | 4042673825838 |
Mounting Type | Full flange |
General Specifications
Product Number | ADP-MTP0-CNAFL-CLS |
EAN Code | 4042673825838 |
Fiber Category | 50 µm MM (OM3/OM4/OM4+) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | MTP®/MPO |
Insert | None |
Connector Type | MTP® (pinned) |
Optical Specifications - Connector
Polish | PC |
Ordering Information
Units per Delivery | 50/1 |