
80611127574
Hot Melt Jacketed Connector SC, Multimode, white
General Specifications
Product Number | 80611127574 |
EAN Code | 54007917250 |
Cable Type | 250/900 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C |
Design - Connector
Connector Type | SC |
Boot Clip Material | Plastic |
Optical Specifications - Connector
Reflectance, Typical | <-25 dB |