80611127624
Hot Melt Jacketed Connector ST® compatible, Single-mode, yellow
General Specifications
| Product Number | 80611127624 |
| Compatibility | 250 µm, 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
| Connector Type | ST® compatible |
| Housing Material | Engineered Resin |
| Boot Clip Material | Plastic |
| Boot Color | Yellow |
| Ferrule Material | Zirconia |
Optical Specifications - Connector
| Reflectance, Typical | < -40 dB |