XF500003223
No Polish Connectors 8802-Tool-less Connector (TLC/3), SC, Single-mode, 3.0 mm
General Specifications
| Product Number | XF500003223 |
| Product Type | Connectors |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Green |
Design
| Polish | APC |
Optical Specifications - Connector
| Polish | APC |
| Insertion Loss, Max. | 0.6 dB |
| Reflectance, Typical | < -55 dB |
Ordering Information
| Units per Delivery | 100/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fibre stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fibre cleavers (Easy Cleaver Combos)