text.skipToContent text.skipToNavigation

XF500005509

No Polish Connectors  8802-TAPCFS1.6-3 LX

Contact Distributor for Lead Time
General Specifications
Product Number XF500005509
Product Type Connectors
Fiber Category Single-mode (OS2)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Temperature Range, Storage -40 °C  to  85 °C    (-40 °F  to  185 °F    )
Design - Connector
Connector Type SC
Housing Color Green
Optical Specifications - Connector
Polish APC
Insertion Loss, Max. 0.6 dB
Reflectance, Typical < -55 dB
Ordering Information
Units per Delivery 120/1
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)