95-000-41
UniCam® Connectors SC, 62.5 µm Multimode (OM1), Beige
General Specifications
| Product Number | 95-000-41 |
| Product Type | Field-Installable Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Corning Logo | Yes |
| Keyed (security) | No |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Passed EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Color | Beige |
| Boot Color | Beige |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | ≤ -26 dB |
Ordering Information
| Packaging Method | Individual Pack |
| Package Contents | Connector, shroud, crimp band, boot (900 µm), boot (3.0 mm) |
| Units per Delivery | 1/1 |