text.skipToContent text.skipToNavigation

95-050-51

UniCam® Connectors  ST® compatible, 50 µm Multimode (OM2), Amber

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-050-51
Product Type Field-Installable Connectors
Product Category Core Product / FastShip
Fiber Category 50 µm MM (OM2)
Corning Logo Yes
Keyed (security) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type ST® compatible
Housing Color Amber
Boot Color Black
Crimp Size 1.6 mm / 2.0 mm / 3.0 mm
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Connector, crimp band, boot (900 µm), boot (3.0 mm)
Units per Delivery 1/1