

024ELE-T3322A20
Aerial Dielectric Self-Supporting Cable, ADSS 24 F Single-mode (OS2), A-DQ2Y(T)2Y, (2 x 12)
Allgemeine Spezifikation
Produktnummer | 024ELE-T3322A20 |
EAN-Code | 4042673937562 |
Cable Type | Loose Tube |
Environment | Outdoor |
Fiber Category | ITU-TG.652.D (OS2) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ2Y(T)2Y |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Halogen-free | Yes |
Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
Temperature Range, Operation | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Temperature Range, Storage | -40 °C bis 70 °C (-40 °F bis 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -A-DQ2Y(T)2Y 2x12 F E9/125 |
Central Element | Dielectric |
Fiber Count | 24 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Outer Jacket Color | Black |
Outer Jacket Material | Polyethylene (PE) |
Filling Element Color | Natural |
Number of Active Tubes | 2 |
Number of Filling Elements | 10 |
Number of Tube Positions | 12 |
Cable Marking Method | Hotfoil printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 3000 N/10 cm |
Max. Tensile Strength, Long-Term | 1700 N |
Max. Tensile Strength, Short-Term | 4000 N |
Min. Bend Radius Installation | 265 mm |
Min. Bend Radius Operation | 225 mm |
Nominal Outer Diameter | 15.1 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 161 kg/km |
Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard