text.skipToContent text.skipToNavigation

80611498058

Clear Track, 900 μm Clear Fiber  900 μm Clear Fiber, 1 km spool

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 80611498058
Environment Indoor
Fiber Category G.657.B3/G.652.D
Cable geometry Round
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Optical Characteristics
Fiber Name 900 μm Clear Fiber
Fiber Compliance ITU-T G.652.D and ITU-T G.657.B3
Cladding diameter 125 µm
Coating diameter 242 µm
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 8.7 µm
Mode-Field Diameter at 1550 nm 9.65 µm
Dimensions
Cable Weight 1.62 kg/km
Max. cable length per reel/drum 1000 m