80611622038
Clear Track, 900 μm Clear Fiber 900 μm Clear Fiber, 600 ft spools
You might also be interested in
General Specifications
| Product Number | 80611622038 |
| Fiber Category | G.657.B3/G.652.D |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Optical Characteristics
| Fiber Name | 900 μm Clear Fiber |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.7 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
Dimensions
| Cable Weight | 1.62 kg/km |
| Max. cable length per reel/drum | 1000 m |