

1506100-01
Polishing Film 5 in, Silicon Carbide, bulk pack, 0.5 µm, natural
General Specifications
Product Number | 1506100-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Silicon Carbide |
Mineral Size | 0.5 µm |
Polisher Size | 5 |
Film Type | Flat Film |
Polishing Film Color | Natural |
Ordering Information
Packaging | Bulk Pack |
Package Contents | 50 sheets; natural |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes