

CAB-TS04
Cabinet Accessories CAB Slack Storage Hook
General Specifications
Product Number | CAB-TS04 |
Product Type | Centrix™ |
Accessory Type | Centrix™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Number of Ports | 36 |
Dimensions
Weight | 0.5 kg |
Ordering Information
Shipping Weight | 0.85 kg |
Units per Delivery | 1/1 |