

CAB-WL1803SB
Cabinet Accessories Cabinet 18x3 Side Walls, Short
General Specifications
Product Number | CAB-WL1803SB |
Product Type | Rack-Mountable Hardware |
Accessory Type | Centrix™ |
Mounting Type | Rack Mount |
Application | Central Office, Headend, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Connector Specs
Polish | UPC |
Connector Type | LC |
Ordering Information
Height Unit | 2 U |
Units per Delivery | 1/1 |