text.skipToContent text.skipToNavigation

CLR-TRK-BRG-PLS

Clear Track Fiber Pathway Accessory  Plastic 16 Bridge Strip, 20 strips, 40 clips

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Ordering Information
Units per Delivery 1/1
Listed OFC-LS and CSA OFC FT4-ST1; IEC 60332-3, IEC 61034 and IEC 60754-2

Meets burn test criteria

Proprietary, clear adhesive backing

Attenuator incorporated inside standard SC adapter housings

Compatible with standard distribution panels