ECO-SPLKIT-MFT-HS
Eco Splice Cassette Kit Splice organizer MFT kit for ECO panel, heatshrink
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | ECO-SPLKIT-MFT-HS |
| Splice option | Yes |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C bis 50 °C (23 °F bis 122 °F ) |
| Temperature Range, Operation | -20 °C bis 60 °C (-4 °F bis 140 °F ) |
Design
| Fiber Count | 48 |
| Splice Protectors Type | Not Available |
| Number of Splice Protectors | 0 |
Dimensions
| Weight | 0.1 kg |
Ordering Information
| Package Contents | 2 x MFT Splice cassettes with holder for heatshrinks, 1 x cover, 8 x spiral tube 16mm long |
| Units per Delivery | 1/1 |