text.skipToContent text.skipToNavigation

Low-Profile Wall Plate

Low-profile wall plate and shuttered SC patch cords system is designed for intuitive installation from fiber wall plate to optical network terminal (ONT) in FTTH deployment use. The low profile and aesthetic nature of the low-profile wall plate makes it an ideal, clean look for virtually any wall surface placement inside of an apartment or a single-family home.


Products

Product Number Product Name
80611488745 Low-Profile Wall Plate with SC APC shuttered adapter
80611624158 Low-Profile Wall Plate with SC UPC shuttered adapter
CLR-WPT-02-LCASH Low-Profile Wall Plate with LC APC duplex shuttered adapter
CLR-WPT-02-LCASH-CS Low-Profile Wall Plate with LC APC duplex shuttered adapter (with Command Strip)
CLR-WPT-02-LCUSH Low-Profile Wall Plate with LC UPC duplex shuttered adapter
CLR-WPT-02-LCUSH-CS Low-Profile Wall Plate with LC UPC duplex shuttered adapter (with Command Strip)