
WPPHD-CP48-Q
Basic Connectivity Solutions Panels 4-Port MPO Multimode for use with WPPHD Housings
General Specifications
Product Number | WPPHD-CP48-Q |
Product Type | Panels |
Fiber Category | Multimode |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Adapters per Panel | 4 |
Fiber Count | 48 |
Adapter Type Back | MPO |
Adapter Color Back | Black |
Adapter Color Front | Black |
Adapter Type Front | MPO |
Color | Black |
Design - Adapter
Keyed adapter | Yes |
Shuttered adapter | No |
Optical Specification - Hardware
Wavelengths | 850 nm / 1300 nm |
Dimensions
Length | 113 mm |
Height | 29 mm |
Width | 48 mm |
Ordering Information
Packaging Method | Individual Blister Packs |
Units per Delivery | 1/1 |