CX4U8P24-3C-2RH000
Centrix™ Splice Housing 4U, 12 Cassettes, 24-SC UPC adapters and SF pigtails, 288 ports, HS
通用规范
| 产品编码 | CX4U8P24-3C-2RH000 |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Number of ports - cut | 288 |
| Pigtail Type | 900 µm |
| Number of Ports | 288 |
Specifications - Connector A
| Connector Type | SC |
| Polish | UPC |
Specifications - Connector B
| Connector Type | SC |
| Polish | UPC |
Dimensions
| Height | 178 mm |
| Width | 340 mm |
| Depth | 290 mm |
| Weight | 10.5 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping Weight | 11.2 kg |
| Shipping Height | 520 cm |
| Shipping Width | 265 cm |
| Shipping Depth | 500 cm |
| Units per Delivery | 1/1 |
Loaded housing with 288 SC/UPC Ports ready for splicing
Faster system setup and reduced packaging material
300mm depth for installation in telco cabinets
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Fiber identification with VFL (visual fault location) in the adapter
Captive covers on both sides of the cassette
Multiple tube entry from the rear or both sides on the cassette
Bare fiber and tube slack storage up to 2m by design