text.skipToContent text.skipToNavigation

CX4U8P24-A9-2RJ000

Centrix™ Splice Housing  4U, 12 Cassettes each with 24 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F

Livraison normale en 28 jour(s) Délais de livraison à reception de la commande.
Spécifications générales
Référence du produit CX4U8P24-A9-2RJ000
Product Type Housings
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Design
Number of ports - cut 288
Pigtail Type Ribbon
Number of Ports 288
Specifications - Connector A
Connector Type LC
Polish APC
Dimensions
Height 178 cm
Width 52.1 cm
Depth 305 cm
Weight 10.4 kg
Ordering Information
Height Unit 4 U
Shipping Weight 11.8 kg
Shipping Height 282 cm
Shipping Width 55.9 cm
Shipping Depth 422 cm
Units per Delivery 1/1