

80611486541
2178 Splice Closure S/LS/LL/SL 2178-LS, 1 Cable addition Kit , 4 -cable Kit, No Tray, 4 Ground Stud
General Specifications
Product Number | 80611486541 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Dimensions
Height | 215.9 mm |
Width | 241.3 mm |
Depth | 556.3 mm |