80611486665
2178 Splice Closure XL/XLB/XSB 2178-XL
Spécifications générales
| Référence du produit | 80611486665 |
| Application | Carrier Networks |
| Environment | Outdoor |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays Preloaded | 12 |
| Sealing Type | Watertight |
Dimensions
| Height | 233.7 mm |
| Width | 215.9 mm |
| Depth | 556.3 mm |
Ordering Information
| Units per Delivery | 1/1 |