S46998-A2-A131
UCNCP Closures 5-18, with heat-shrink sealing
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Colored trays | No |
| Crimp splice count per tray | 24 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 3 |
| Distribution cable range | 8 mm bis 16 mm |
| Grounding system | Inch |
| Heat shrink splice count per tray | 24 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 0 |
| Main cable oval port count | 1 |
| Max number of trays | 4 MFT |
| Maximum splice fiber capacity | 96 splices |
| Maximum tray count | 4 |
| Number of Distribution/Drop Cables ports | 2 (1 in and 1 out) 3 cut |
| Sealing Type | Heat Shrink |
| Size by Fiber Splice Capacity | 96 |
| Splice Tray Type | MFT |
| SplicePak splice count per tray | 12 |
| SplicePak splice protector support | Yes |
| Splitter Module | 1x32 |
| Supported cables | Figure-8 Drop Cable |
| System | MFT |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 550 mm |
| Shipping Depth | 170 mm |
| Units per Delivery | 1/1 |