S45254-A8-A4
Branching and connecting closure MHS R Nr.4 branch
Design
| Closure Type | MHS R |
| Inner diameter B | 88 mm |
| Inner diameter A | 83 mm |
| Outer length E | 843 mm |
| Max. input diameter | 47 mm |
| Inner length C | 649 mm |
| Pressurized Networks | Yes |
Dimensions
| Outer Diameter | 136 mm |
Ordering Information
| Units per Delivery | 1/1 |
Total reliability
Many different sizes and models
Usable in any type of environment: directly in the ground, in a pit, conduit, etc.
Conforms to CNET standards
Some models, plated inside, are designed to resist electromagnetic induction