text.skipToContent text.skipToNavigation

C46197-A7-A69

Closure Accessories  UCNP, splice organizer kit for standard splice tray, crimp splice

Normalmente se envía en 21 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Connector
Color High-grade steel
Dimensions
Height 40 mm
Depth 3 mm
Weight 0.3 kg
Ordering Information
Units per Delivery 10/1