text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Products

Product Number Product Name
CTX-CAB-F2209NNLAB Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNLNB Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2209NNRAB Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNRNB Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2209PGLAB
CTX-CAB-F2209PGLAN Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2209PGLNN
CTX-CAB-F2209PGRAB Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAN Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2209PGRNB
CTX-CAB-F2209PGRNN Single Cabinet, H2200xW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2209PMRAB Single Cabinet, H2200xW900xD300, right cable entry, walls, metal doors, bottom channel, assembled
CTX-CAB-F2209SGLAB Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209SGLNB Single Cabinet, H2200xW900xD300, left cable entry, side walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F2209SGRAB Single Cabinet, H2200xW900xD300, right cable entry, side walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209SMLAN Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, side walls, metal doors, no bottom channel, assembled, left cable entry, side walls, metal doors, no bottom channel, assembled
CTX-CAB-F2212NNLAB Single Cabinet, H2200xW1200xD300, left cable entry, dual patch cord management, no walls, no doors, bottom channel, assembled
CTX-CAB-F2212NNRAB Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled
CTX-CAB-F2212NNRNB Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2212PGLAN Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2212PGLNN Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F2212PGRAN Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F2212PGRNN Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB-F7F09NNLAB Single Cabinet, H7ftxW900x D300, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F7F09NNLNB Single Cabinet, H7ftxW900x D300, left cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F7F09NNRAB Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F7F09NNRNB Single Cabinet, H7ftxW900x D300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F7F09PGLAB Single Cabinet, H7ftxW900x D300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F7F09PGLAN Single Cabinet, H7ftxW900x D300, left cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F7F09PGLNB Single Cabinet, H7ftxW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F7F09PGRAB Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F7F09PGRAN Single Cabinet, H7ftxW900x D300, right cable entry, walls, doors, acrylic glass window, no bottom channel, assembled
CTX-CAB-F7F09PGRNB Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB-F7F09PGRNN Single Cabinet, H7ftxW900xD300, right cable entry, walls, doors, acrylic glass window, no bottom channel, flat pack
OLM-CAB-F2206NNNAB Centrix™ Front Access Cabinet, Overlength Slack Management Single Frame, no walls, no doors, bottom channel, top bridge, Interface, assembled
OLM-CAB-F2206NNNNB Single Frame, H2200xW600xD300, no walls, no doors, bottom channel, top brigde interface, flatpack