text.skipToContent text.skipToNavigation

Productos

Número del producto Nombre del producto
80611326226 No Polish Connectors, NPC SC, Single-mode PLUG 900/250 μm 8800
80611326267 No Polish Connectors, NPC SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS
80611326275 No Polish Connectors, NPC SC APC, Single-mode Angle Splice 250/900
80611330186 No Polish Connectors, NPC SC APC, 8801-APC/FS for FRP cable
80611335052 No Polish Connectors, NPC SC APC, 1.6 to 3.0 mm Jacket
XF500003223 No Polish Connector, 8802-Tool-less Connector (TLC/3), SC, Single-mode, 3.0 mm
80611335078 No Polish Connector, NPC SC UPC/SM/250/900 (60 pieces)
80611398399 No Polish Connector, NPC LC UPC/SM/250/900 (60 pieces)
80611327760 No Polish Connector, NPC LC, UPC, SM, 250/900 µm (60 pieces)
80611327745 No Polish Connector, NPC LC UPC/OM4/250/900 (60 pieces)
80611398415 No Polish Connector, jacketed NPC LC OM4 for 1.6 mm to 2.0 mm diameter (60 pieces)
80611398290 NPC SC/OM3/4/250/900 (60 QTY)
80611326242 NPC SC/OM3/4/250/900 (60 QTY)
80611327786 NPC LC, APC, SM, 250/900 µm (60 Qty)
XF500005509 Conectores prepulidos