DE620002548
QSA Backmount Frame Pitch 27.5 mm mm, Depth 49 mm for 10+1 Modules
You might also be interested in
General Specifications
| Product Number | DE620002548 |
| Legacy Part Number | 79151-511 25 |
| Mounting Type | Wall-Mountable |
| Product Type | Backmount frame |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pitch | 27.5 mm |
| Number of Pairs | 100 |
Mechanical Specifications
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 300 mm |
| Width | 105 mm |
| Depth | 49 mm |
Ordering Information
| Units per Delivery | 2/1 |