DE620022124
QSA Backmount Frame Pitch 27.5 mm, Depth 30 mm for 11 Modules
You might also be interested in
General Specifications
| Product Number | DE620022124 |
| Legacy Part Number | 79151-509 25 |
| Mounting Type | Wall-Mountable |
| Product Type | Backmount frame |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Pitch | 27.5 mm |
| Number of Pairs | 110 |
Mechanical Specifications
| Suitable for | QSA Modules / LSA-Plus 2 Modules |
Dimensions
| Height | 291 mm |
| Width | 105 mm |
| Depth | 30 mm |
Ordering Information
| Units per Delivery | 2/1 |