text.skipToContent text.skipToNavigation

DE620022157

QSA Backmount Frame  Pitch 22.5 mm, Depth 49 mm for 30+1 Modules

Typically ships in 30 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number DE620022157
Legacy Part Number 79151-513 00
Mounting Type Wall-Mountable 
Product Type Backmount frame
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Pitch 22.5 mm
Number of Pairs 300
Mechanical Specifications
Suitable for QSA Modules / LSA-Plus 2 Modules
Dimensions
Height 719 mm
Width 105 mm
Depth 49 mm
Ordering Information
Units per Delivery 2/1