

80611304413
MS2™ Super Mate Module Bridge, Gel Transparent
General Specifications
Product Number | 80611304413 |
Product Type | Modules |
Cable Type | PIC |
Standards
Flame Retardance | No |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Filled |
Pair Count | 25 |
Sealing Type | Sealed |
Connector Type | Straight, Pluggable Bridge |
Closure Type | Sealed |
Conductor | 28 - 22 AWG |