DE620043070
Distributor for electrical Rail Switch Heating Points (VeW) VeW 10F-16 462 V 16 2/3 Hz / with yellow Cover
You might also be interested in
General Specifications
| Product Number | DE620043070 |
| Access Type | Front access |
| Environment | Outdoor |
| Legacy Part Number | 28-010-1350 |
| Mounting Type | Mounting Post |
| Product Type | Distributor for Electrical Rail Switch Heating Points |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | with PG-Gland IP65 / others IP55 |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 70 °C (-13 °F to 158 °F ) |
Transmission
| Near end crosstalk | > 73 dB to 2.2 MHz,> 60 dB to 12 MHz,> 53 dB to 30 MHz |
| Return Loss | > 50 dB to 2.2 MHz,> 38 dB to 12 MHz,> 30 dB to 30 MHz |
Dimensions
| Height | 120 mm |
| Width | 228 mm |
Ordering Information
| Package Contents | Casing with connection block for 462 V systems |
| Units per Delivery | 1/1 |