DE620006507
Signal Cable Distributor (SKV) SKV 60 Connection Module Screw-Screw 3 x 20 +1 Wires /with Earth Bolt / with yellow Cover
You might also be interested in
General Specifications
| Product Number | DE620006507 |
| Access Type | Front access |
| Environment | Outdoor |
| Mounting Type | Mounting Post |
| Product Type | Signal Cable Distributor Cover |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | with PG-Gland IP65 / others IP55 |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 50 °C (-13 °F to 122 °F ) |
Design
| Module Type | Connection Module Screw-Screw 21-poles |
Dimensions
| Height | 140 mm |
| Width | 370 mm |
Ordering Information
| Package Contents | Casing with connection system, Earth bolts |
| Units per Delivery | 1/1 |