DE620040472
Signal Cable Distributor (SKV) SKV 20 Cage Clamps (Serial Terminals) for 11 Wires, without Earth Bolt / with Wire Guide Plate / Base Type A / with yellow Cover
You might also be interested in
General Specifications
| Product Number | DE620040472 |
| Access Type | Front access |
| Environment | Outdoor |
| Legacy Part Number | 28-20-00800 |
| Mounting Type | Mounting Post |
| Product Type | Signal Cable Distributor Cover |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | with PG-Gland IP65 / others IP55 |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 50 °C (-13 °F to 122 °F ) |
Design
| Module Type | Cage Clamp (Serial Terminals) |
Electrical Characteristics
| Nominal Voltage | 800 V |
Transmission
| NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Dimensions
| Height | 120 mm |
| Width | 228 mm |
Ordering Information
| Package Contents | Casing with connection system |
| Units per Delivery | 1/1 |