UU009334424
Signal Cable Distributor (SKV) SKV 20 Cage Clamps (Double Level Terminal) for 20 Wires, Base Type B / with grey Cover
You might also be interested in
General Specifications
| Product Number | UU009334424 |
| Access Type | Front access |
| Environment | Outdoor |
| Legacy Part Number | 28-020-00900 |
| Mounting Type | Mounting Post |
| Product Type | Signal Cable Distributor Cover |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | with PG-Gland IP65 / others IP55 |
Environmental Conditions
| Temperature Range, Operation | -25 °C to 50 °C (-13 °F to 122 °F ) |
Design
| Module Type | Cage Clamps (Double Level Terminal) |
Electrical Characteristics
| Nominal Voltage | 500 V |
Dimensions
| Height | 120 mm |
| Width | 228 mm |
Ordering Information
| Package Contents | Casing with connection system |
| Units per Delivery | 105/1 |