FQ100030631
Everon® Copper Datacom IP67/65 Outlet for RJ45 jacks for VOL modules, Faceplate I67FP1S
General Specifications
| Product Number | FQ100030631 |
| Dust Protection | Yes |
| Environment | Industrial |
| Halogen-free | Yes |
Standards
| Approvals and Listings | IEC 60512-5, test 9a |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable |
| Temperature Range, Installation | -10 °C to 50 °C (14 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Color | Black |
| Number of Ports | 1 |
| Footprint | VOL |
Robust protection of RJ45 connections from mechanical damage and hose water even when unconnected, thanks to automatic shutters (IP67/65 protection rating)
For use directly in the production environment of the automobile industry, food industry, and other areas of industry that require IP67 protection rating and prefer to use PROFInet®-compliant cabling (PROFInet is the Industrial Ethernet standard for automation technology)
Areas with extra high security requirements with regard to access protection
RJ45 cabling in warehouses and centres for transport and logistics that utilise PROFInet-compliant connections to guarantee compatibility with the entire system and meet high security requirements
PROFInet-compliant RJ45 interface based on a push-pull interface makes it easy to integrate in a PROFInet-based control and automation environment
Fully compatible with HARTING PushPull (recommended by the PROFInet user organisation PNO)
Space-saving push-pull mating pattern makes it incredibly easy to handle IP67/65 push-pull RJ45 connectors (even when wearing gloves)
Two-port design of FutureCom Industrial outlet allows maintenance and diagnostics to be performed during operation
Permanent labeling for each connection thanks to integrated waterproof labeling field in cover
Optional seal provides robust access protection for each port
Comprehensive use of Everon™ Copper Datacom S250/S500 modules in the entire network allows for unified system acceptance test according to category 6/6A, link class E/EA