KAXBSV-04801-C001
Everon® Copper DataCom High Density Panel empty 19-inch panel, 1 U 48 ports, for KS modules, white
General Specifications
| Product Number | KAXBSV-04801-C001 |
| Halogen-free | Yes |
| Environment | Indoor |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1, ANSI/ TIA/ EIA-568-C.2 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 66 °C (-40 °F to 150.8 °F ) |
| Transport and Indoor Storage | Dry environment, no direct sunlight, room temperature ≤ 40 °C |
Design
| Jack Type | KS500S, KS500U, KS250S, KS250U |
| Number of Pieces | 1 |
| Plug Type | RJ45 - 8/8 |
| Color | White |
| Number of Ports | 48 |
Mechanical Specifications
| Ampacity | ≤ 750 mA (DC)[greater-than-or-equal-to-750-ma-dc] |
Dimensions
| Height | 21.5 mm |
| Width | 480 mm |
| Depth | 45 mm |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |
360° Metallic shielding
Immunity to alien crosstalk. No need to test ANEXT on the field, dramatic reduction in testing time
Easy to install
No need to test ANEXT on the field, dramatic reduction in testing time