ECO-SPLKIT-MFT-HS
Eco Splice Cassette Kit Splice organizer MFT kit for ECO panel, heatshrink
You might also be interested in
General Specifications
Product Number | ECO-SPLKIT-MFT-HS |
Splice option | Yes |
Application | Data Center, Enterprise Networks |
Fiber Category | Multimode / Single-mode |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Design
Fiber Count | 24 |
Splice Protectors Type | Not Available |
Number of Splice Protectors | 0 |
Dimensions
Weight | 0.1 kg |
Ordering Information
Package Contents | 2 x MFT Splice cassettes with holder for heatshrinks, 1 x cover, 8 x spiral tube 16mm long |
Units per Delivery | 1/1 |