text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Height Unit 2U

Productos

Número del producto Nombre del producto
CTX-S2U Centrix™ Empty Housings, 2U, for up to 6 Centrix cassettes