MAX Splice Cassette

Splice Protection Type
n/a
Splicing Capacity
Application
Splitter
Package Contents
Preloaded
Maximum Number of Fibers per Tray
Not Available
Productos
Número del producto | Nombre del producto | |
---|---|---|
S46998-A2-R230 | MAX Splice SE Tray with 1x2 splitter, black | |
S46998-A2-R231 | MAX Splice SE Tray with 1x4 splitter, black | |
S46998-A2-R232 | MAX Splice SE Tray with 1x8 splitter, black | |
S46998-A2-R233 | MAX Splice SE tray with 1 splitter 1x16, black | |
S46998-A2-R234 | MAX Splice SE Tray with 1x32 splitter, black |