80610096143
Shield Bond Connector Grounding Braid with Eyelets
General Specifications
| Product Number | 80610096143 |
| Installation Methods | AerialUnderground |
| Environment | Outdoor |
| Mounting Type | Aerial, Pad-mount, Pole-mount, Wall-Mount |
| Product Type | Splice Protection |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 25 in |